3/8"sqx6mm Hex Bit Socket(With Magnet) EA618JT-206

3/8"sqx6mm Hex Bit Socket(With Magnet) EA618JT-206
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・For Impact(temporary fastening)
・Across flats(mm)-6
・Length(mm)-51

Part Number

Configured Part Number is shown.

EA618JT-206

Part Number
EA618JT-206
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618JT-206 in the 3/8"sqx6mm Hex Bit Socket(With Magnet) EA618JT-206 series.

Additional Products in this Category

Tech Support