3/8"sqx4mm Hex Bit Socket(With Magnet) EA618JT-204 (Part Numbers)

3/8"sqx4mm Hex Bit Socket(With Magnet) EA618JT-204

【Product Specifications】
・Square drive-3/8
・For Impact(temporary fastening)
・Across flats(mm)-4
・Length(mm)-48

Part Number

Configured Part Number is shown.

EA618JT-204

Part Number
EA618JT-204
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618JT-204 in the 3/8"sqx4mm Hex Bit Socket(With Magnet) EA618JT-204 series.

Additional Products in this Category

Tech Support