Double Offset Ring Wrench EA616C-0

Double Offset Ring Wrench EA616C-0
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・12 Points.
・45゚X 6゚ type.
・Size (inch)-1/4 x 5/16
・Length(mm)-157

Part Number

Configured Part Number is shown.

EA616C-0

Part Number
EA616C-0
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA616C-0 in the Double Offset Ring Wrench EA616C-0 series.

Additional Products in this Category

Tech Support