[Heavy-Duty Type] Open End Spanner EA615N-7A (Part Numbers)

[Heavy-Duty Type] Open End Spanner EA615N-7A
  • Volume Discount

【Product Specifications】
・Material-Chromium molybdenum steel
・Make sure to hold the bolt, nut with the wrench end so that proper load is applied.
・Do not use a wrench as a hammer.
・Do not give impact by hitting it with a hammer.
・Dim. (mm)…10 x 14
・Length…138mm

Part Number

Configured Part Number is shown.

EA615N-7A

Part Number
EA615N-7A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support