• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Heavy-Duty Type] Open End Spanner EA615N-24A (Part Numbers)

[Heavy-Duty Type] Open End Spanner EA615N-24A
  • Volume Discount

【Product Specifications】
・Material-Chromium molybdenum steel
・Make sure to hold the bolt, nut with the wrench end so that proper load is applied.
・Do not use a wrench as a hammer.
・Do not give impact by hitting it with a hammer.
・Dim. (mm)…41 x 50
・Length…416mm

Part Number

Configured Part Number is shown.

EA615N-24A

Part Number
EA615N-24A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support