• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 10/26/2019 to 9:00 a.m. (CDT) 10/27/2019. We apologize for the inconvenience.

[Heavy-Duty Type] Open End Spanner EA615N-22A (Part Numbers)

[Heavy-Duty Type] Open End Spanner EA615N-22A
  • Volume Discount

【Product Specifications】
・Material-Chromium molybdenum steel
・Make sure to hold the bolt, nut with the wrench end so that proper load is applied.
・Do not use a wrench as a hammer.
・Do not give impact by hitting it with a hammer.
・Dim. (mm)…35 x 41
・Length…346mm

Part Number

Configured Part Number is shown.

EA615N-22A

Part Number
EA615N-22A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615N-22A in the [Heavy-Duty Type] Open End Spanner EA615N-22A series.

Additional Products in this Category

Tech Support