[Stainless Steel] Open End Wrench EA615GS-3

[Stainless Steel] Open End Wrench EA615GS-3
  • Volume Discount

【Product Specifications】
・Excellent in corrosion resistance, chemical resistance and hygiene properties. Ideal for use on food processing equipment and other equipment for medical and sea craft applications, as well as waterworks and cleaning equipment.
・This product is non-magnetic.
・Size(mm)-11x13
・Length(mm)-135

Part Number

Configured Part Number is shown.

EA615GS-3

Part Number
EA615GS-3
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615GS-3 in the [Stainless Steel] Open End Wrench EA615GS-3 series.

Additional Products in this Category

Tech Support