Open End Spanner (Inch) EA615GB-2

Open End Spanner (Inch) EA615GB-2
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・Dim.…3/8 x 7/16
・Length (mm)…120

Part Number

Configured Part Number is shown.

EA615GB-2

Part Number
EA615GB-2
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support