Open End Spanner (Inch) EA615GB-1

Open End Spanner (Inch) EA615GB-1
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・Dim.…5/16 x 3/8
・Length (mm)…110

Part Number

Configured Part Number is shown.

EA615GB-1

Part Number
EA615GB-1
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support