• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Open End Spanner EA615AN-11

Open End Spanner EA615AN-11
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel(Chrome plating)
・Same strength and reduced weight
・Dim. (mm)…22 x 24
・Length (mm)…215

Part Number

Configured Part Number is shown.

EA615AN-11

Part Number
EA615AN-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AN-11 in the Open End Spanner EA615AN-11 series.

Additional Products in this Category

Tech Support