Open End Spanner EA615AM-7

Open End Spanner EA615AM-7
  • Volume Discount

【Product Specifications】
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・Dim. (mm)…12 x 14
・Length (mm)…143

Part Number

Configured Part Number is shown.

EA615AM-7

Part Number
EA615AM-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-7 in the Open End Spanner EA615AM-7 series.

Additional Products in this Category

Tech Support