Open End Spanner Set EA615AM-60

Open End Spanner Set EA615AM-60
  • Volume Discount

【Product Specifications】
・Dim.-8 x 10, 11 x 13, 12 x 14, 14 x 17, 17 x 19, 22 x 24mm
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・With wrench holder
・Shape that can apply the force easily from contact by surface

Part Number

Configured Part Number is shown.

EA615AM-60

Part Number
EA615AM-60
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-60 in the Open End Spanner Set EA615AM-60 series.

Additional Products in this Category

Tech Support