• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Open End Spanner EA615AM-11

Open End Spanner EA615AM-11
  • Volume Discount

【Product Specifications】
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・Dim. (mm)…22 x 24
・Length (mm)…225

Part Number

Configured Part Number is shown.

EA615AM-11

Part Number
EA615AM-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-11 in the Open End Spanner EA615AM-11 series.

Additional Products in this Category

Tech Support