Combination Wrench EA614H-33A (Part Numbers)

Combination Wrench EA614H-33A
  • Volume Discount

【Product Specifications】
・Materials-Structural steel
・12 Points.
・15 degrees.
・Size(mm)-33
・Overall length(mm)-441

Part Number

Configured Part Number is shown.

EA614H-33A

Part Number
EA614H-33A
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support