Long-Type Ratchet Gear Wrench EA614DF-19

Long-Type Ratchet Gear Wrench EA614DF-19
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・12 point
・Dim.-19mm
・Length-305mm

Part Number

Configured Part Number is shown.

EA614DF-19

Part Number
EA614DF-19
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614DF-19 in the Long-Type Ratchet Gear Wrench EA614DF-19 series.

Additional Products in this Category

Tech Support