Long-Type Ratchet Gear Wrench EA614DF-13

Long-Type Ratchet Gear Wrench EA614DF-13
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・12 point
・Dim.-13mm
・Length-220mm

Part Number

Configured Part Number is shown.

EA614DF-13

Part Number
EA614DF-13
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614DF-13 in the Long-Type Ratchet Gear Wrench EA614DF-13 series.

Additional Products in this Category

Tech Support