• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Long-Type Ratchet Gear Wrench EA614DF-10

Long-Type Ratchet Gear Wrench EA614DF-10
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・12 point
・Dim.-10mm
・Length-180mm

Part Number

Configured Part Number is shown.

EA614DF-10

Part Number
EA614DF-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614DF-10 in the Long-Type Ratchet Gear Wrench EA614DF-10 series.

Additional Products in this Category

Tech Support