Multi-angle Gear Wrench EA614DC-13

Multi-angle Gear Wrench EA614DC-13

Standard Unit Price(USD):
-
Days to Ship :
7 Days or more

【Product Specifications】
・12 point
・The ratchet rotates 180°.
・13 points by adjusting the angle of the lock button on the hand, can be fixed.
・Convenient for using at a tight space.
・Dim.…13mm
・Length…219mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Days or more
-

Part Number : EA614DC-13
Days to Ship 7 Days or more
Standard Unit Price(USD) -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support