• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ratchet Type Combination Wrench EA614DB-15

Ratchet Type Combination Wrench EA614DB-15
  • Volume Discount

【Product Specifications】
・12 point
・Since the wrench section has the ratchet mechanism, making it easy to loosen and tighten the nut.
・Dim.…15mm
・Length…200mm

Part Number

Configured Part Number is shown.

EA614DB-15

Part Number
EA614DB-15
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614DB-15 in the Ratchet Type Combination Wrench EA614DB-15 series.

Additional Products in this Category

Tech Support