Combination Spanner (Inch) EA614BA-12 (Part Numbers)

Combination Spanner (Inch) EA614BA-12
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・12 point
・Dim. (inch)…15/16
・Length (mm)…315

Part Number

Configured Part Number is shown.

EA614BA-12

Part Number
EA614BA-12
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614BA-12 in the Combination Spanner (Inch) EA614BA-12 series.

Additional Products in this Category

Tech Support