Combination Spanner Set (Inch) EA614BA-104 (Part Numbers)

Combination Spanner Set (Inch) EA614BA-104
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・12 point
・In a denim bag
・Overall length-BA: 140 to 427mm BA-101: 125 to 215mmBA-102: 150 to 250mm BA-103: 150 to 340mmBA-104: 150 to 420mm
・Dim.…3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1, 1.1/16, 1.1/8, 1.1/4(Inc 14 pcs)

Part Number

Configured Part Number is shown.

EA614BA-104

Part Number
EA614BA-104
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support