• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Combination Spanner (Inch) EA614BA-10 (Part Numbers)

Combination Spanner (Inch) EA614BA-10
  • Volume Discount

【Product Specifications】
・Material-Tool steel
・12 point
・Dim. (inch)…13/16
・Length (mm)…275

Part Number

Configured Part Number is shown.

EA614BA-10

Part Number
EA614BA-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614BA-10 in the Combination Spanner (Inch) EA614BA-10 series.

Additional Products in this Category

Tech Support