• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Combination Spanner EA614B-7 (Part Numbers)

Combination Spanner EA614B-7
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・12 point
・Dim. (mm)…7
・Length (mm)…111

Part Number

Configured Part Number is shown.

EA614B-7

Part Number
EA614B-7
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614B-7 in the Combination Spanner EA614B-7 series.

Additional Products in this Category

Tech Support