Combination Spanner EA614B-41 (Part Numbers)

Combination Spanner EA614B-41
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・12 point
・Dim. (mm)…41
・Length (mm)…542

Part Number

Configured Part Number is shown.

EA614B-41

Part Number
EA614B-41
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614B-41 in the Combination Spanner EA614B-41 series.

Additional Products in this Category

Tech Support