• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Universal Hook Wrench EA613XN-3

Universal Hook Wrench EA613XN-3
  • Volume Discount

【Product Specifications】
・Material-Steel
・Use with handles with the same square drive.
・Nut OD…95 to 165mm
・Square…3/4
・Length…298mm

Part Number

Configured Part Number is shown.

EA613XN-3

Part Number
EA613XN-3
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support