• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hook Wrench EA613XD-20

Hook Wrench EA613XD-20
  • Volume Discount

【Product Specifications】
・Material-Quenched special steel
・Nut OD…260 to 270mm
・Length…568mm

Part Number

Configured Part Number is shown.

EA613XD-20

Part Number
EA613XD-20
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XD-20 in the Hook Wrench EA613XD-20 series.

Additional Products in this Category

Tech Support