Adjustable Hook Wrench EA613XC-5A

Adjustable Hook Wrench EA613XC-5A
  • Volume Discount

【Product Specifications】
・Material-Special steel
・Nut OD(mm)…165 to 230
・Pin dia.(mm)…10
・Length(mm)…460

Part Number

Configured Part Number is shown.

EA613XC-5A

Part Number
EA613XC-5A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XC-5A in the Adjustable Hook Wrench EA613XC-5A series.

Additional Products in this Category

Tech Support