• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Adjustable Hook Wrench EA613XC-2A

Adjustable Hook Wrench EA613XC-2A
  • Volume Discount

【Product Specifications】
・Material-Special steel
・Nut OD(mm)…35 to 60
・Pin dia.(mm)…4
・Length(mm)…205

Part Number

Configured Part Number is shown.

EA613XC-2A

Part Number
EA613XC-2A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XC-2A in the Adjustable Hook Wrench EA613XC-2A series.

Additional Products in this Category

Tech Support