Adjustable Hook Wrench EA613XC-1A

Adjustable Hook Wrench EA613XC-1A
  • Volume Discount

【Product Specifications】
・Material-Special steel
・Nut OD(mm)…22 to 35
・Pin dia.(mm)…3
・Length(mm)…165

Part Number

Configured Part Number is shown.

EA613XC-1A

Part Number
EA613XC-1A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XC-1A in the Adjustable Hook Wrench EA613XC-1A series.

Additional Products in this Category

Tech Support