Hook Wrench EA613X-3

Hook Wrench EA613X-3
  • Volume Discount

【Product Specifications】
・Material-Chrome-molybdenum steel
・For round nut
・Nut OD…38 to 45mm
・Overall length…176mm

Part Number

Configured Part Number is shown.

EA613X-3

Part Number
EA613X-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613X-3 in the Hook Wrench EA613X-3 series.

Additional Products in this Category

Tech Support