7.0 x 50mm [With Magnet]Nut Setter EA612AG-7

7.0 x 50mm [With Magnet]Nut Setter EA612AG-7
  • Volume Discount

【Product Specifications】
・Width across hex-1/4
・Length-50mm
・6 point
・With magnet at tip
・Width across flats…7mm

Part Number

Configured Part Number is shown.

EA612AG-7

Part Number
EA612AG-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support