• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

6.0 x 50mm [With Magnet]Nut Setter EA612AG-6

6.0 x 50mm [With Magnet]Nut Setter EA612AG-6
  • Volume Discount

【Product Specifications】
・Width across hex-1/4
・Length-50mm
・6 point
・With magnet at tip
・Width across flats…6mm

Part Number

Configured Part Number is shown.

EA612AG-6

Part Number
EA612AG-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AG-6 in the 6.0 x 50mm [With Magnet]Nut Setter EA612AG-6 series.

Additional Products in this Category

Tech Support