3/8" x 50mm [With Magnet]Nut Setter EA612AG-130 (Part Numbers)

3/8" x 50mm [With Magnet]Nut Setter EA612AG-130
  • Volume Discount

【Product Specifications】
・Width across hex-1/4
・Length-50mm
・6 point
・With magnet at tip
・Width across flats…3/8(9.5mm)

Part Number

Configured Part Number is shown.

EA612AG-130

Part Number
EA612AG-130
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AG-130 in the 3/8" x 50mm [With Magnet]Nut Setter EA612AG-130 series.

Additional Products in this Category

Tech Support