• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Nut Setter (With Magnet) EA612AG

Nut Setter (With Magnet) EA612AG
  • Volume Discount

【Product Specifications】
…6Pair
・Hexagonal Shank …1/4
・Full length …50mm
・6 Points
・Tip With Magnet
・Across Flats(Mm) …7・8・10・12・13・14

Part Number

Configured Part Number is shown.

EA612AG

Part Number
EA612AG
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support