8 x 100mm Nut Setter EA612AE-8

8 x 100mm Nut Setter EA612AE-8
  • Volume Discount

【Product Specifications】
・Width across hex-1/4
・With magnet at tip
・6 point
・Size…8mm
・Length…100mm

Part Number

Configured Part Number is shown.

EA612AE-8

Part Number
EA612AE-8
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support