Long Nut Setter Set (With Magnet) EA612AE-200

Long Nut Setter Set (With Magnet) EA612AE-200
  • Volume Discount

【Product Specifications】
…4Pair
・Hexagonal Shank …1/4
・Full length …200mm
・6 Points
・Tip With Magnet
・Across Flats(Mm) …8・10・12・14

Part Number

Configured Part Number is shown.

EA612AE-200

Part Number
EA612AE-200
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support