• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Ratchet Type] Nut Wrench EA605AF-11

[Ratchet Type] Nut Wrench EA605AF-11
  • Volume Discount

【Product Specifications】
・Material-Stainless steel
・This nut wrench is compatible with both of the types (inch/mm) of bolts and nuts.
・Nut OD…11mm-7/16
・Length…140mm

Part Number

Configured Part Number is shown.

EA605AF-11

Part Number
EA605AF-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA605AF-11 in the [Ratchet Type] Nut Wrench EA605AF-11 series.

Additional Products in this Category

Tech Support