• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 a.m. to 8:00 a.m. (CST) 2/17/2019. We apologize for the inconvenience.
Offset Type Ratchet Ring Wrench Set EA602KB-100

Offset Type Ratchet Ring Wrench Set EA602KB-100

Standard Unit Price:
-
Days to Ship :
6 Days or more

【Product Specifications】
・25° type
・KB: 7 pcs, KB-100: 6 pcs
・Dim.…7 x 8, 10 x 12, 11 x 13,12 x 14, 14 x 17, 17 x 19mm12 point for all
・Bag color can be changed without prior notice.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Days or more
-

Part Number : EA602KB-100
Days to Ship 6 Days or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support