4-Size Ratchet Wrench EA602DG-7

4-Size Ratchet Wrench EA602DG-7
  • Volume Discount

【Product Specifications】
・12 point
・Right/left switch type
・Convenient wrench with 4 sizes in 1 pc, suitable for fastening bolts, nuts in various sites.
・Dim. (mm)…19 x 21, 22 x 24
・Length…243mm

Part Number

Configured Part Number is shown.

EA602DG-7

Part Number
EA602DG-7
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602DG-7 in the 4-Size Ratchet Wrench EA602DG-7 series.

Additional Products in this Category

Tech Support