• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

4-Size Ratchet Wrench EA602DG-1

4-Size Ratchet Wrench EA602DG-1
  • Volume Discount

【Product Specifications】
・12 point
・Right/left switch type
・Convenient wrench with 4 sizes in 1 pc, suitable for fastening bolts, nuts in various sites.
・Dim. (mm)…5.5 x 7, 6 x 8
・Length…121mm

Part Number

Configured Part Number is shown.

EA602DG-1

Part Number
EA602DG-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602DG-1 in the 4-Size Ratchet Wrench EA602DG-1 series.

Additional Products in this Category

Tech Support