• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ratchet Box Wrench EA602DC-2

Ratchet Box Wrench EA602DC-2
  • Volume Discount

【Product Specifications】
・12 point
・The ratchet rotates 180°.
・13 points by adjusting the angle of the lock button on the hand, can be fixed.
・Convenient for welding at a tight space.
・Dim. (mm)…11 x 12
・Length (mm)…262

Part Number

Configured Part Number is shown.

EA602DC-2

Part Number
EA602DC-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602DC-2 in the Ratchet Box Wrench EA602DC-2 series.

Additional Products in this Category

Tech Support