Ratchet Box Wrench EA602DC-1

Ratchet Box Wrench EA602DC-1
  • Volume Discount

【Product Specifications】
・12 point
・The ratchet rotates 180°.
・13 points by adjusting the angle of the lock button on the hand, can be fixed.
・Convenient for welding at a tight space.
・Dim. (mm)…8 x 10
・Length (mm)…232

Part Number

Configured Part Number is shown.

EA602DC-1

Part Number
EA602DC-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602DC-1 in the Ratchet Box Wrench EA602DC-1 series.

Additional Products in this Category

Tech Support