• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ratchet Box Wrench (5 Sizes) EA602DC

Ratchet Box Wrench (5 Sizes) EA602DC
  • Volume Discount

【Product Specifications】
・Dim.-8 x 10, 11 x 12, 13 x 14, 15 x 16, 17 x 19mm
・12 point
・Length-232 to 378mm
・The ratchet rotates 180°.
・13 points by adjusting the angle of the lock button on the hand, can be fixed.
・Convenient for welding at a tight space.

Part Number

Configured Part Number is shown.

EA602DC

Part Number
EA602DC
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602DC in the Ratchet Box Wrench (5 Sizes) EA602DC series.

Additional Products in this Category

Tech Support