Ratchet Puller EA602CZ-10 (Part Numbers)

Ratchet Puller EA602CZ-10
  • Volume Discount

【Product Specifications】
・Ideal to attach and detach a stud bolt.
・Overall length-205mm
・Application…10mm
・Outer dia.…32mm

Part Number

Configured Part Number is shown.

EA602CZ-10

Part Number
EA602CZ-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602CZ-10 in the Ratchet Puller EA602CZ-10 series.

Additional Products in this Category

Tech Support