Flex Type Ratchet Ring Set EA602CF-4

Flex Type Ratchet Ring Set EA602CF-4
  • Volume Discount

【Product Specifications】
・12 point
・Dim. (mm)…12 x 14
・Length (mm)…149

Part Number

Configured Part Number is shown.

EA602CF-4

Part Number
EA602CF-4
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602CF-4 in the Flex Type Ratchet Ring Set EA602CF-4 series.

Additional Products in this Category

Tech Support