• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hanging Band Wrench EA602AL-3

Hanging Band Wrench EA602AL-3
  • Volume Discount

【Product Specifications】
・Ring size-12mm
・Length-174mm
・12 Points.
・15 degrees.
・Right/left switch type
・Most suitable for fitting work of the hanging band and pipe band (10A to 100A).
・With the box portion of the leading end sized 12mm, it is usable for turning the tongue of hanging fittings.
・Socket size-10x14mm

Part Number

Configured Part Number is shown.

EA602AL-3

Part Number
EA602AL-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AL-3 in the Hanging Band Wrench EA602AL-3 series.

Additional Products in this Category

Tech Support