Ratchet Wrench EA602AH-35 (Part Numbers)

Ratchet Wrench EA602AH-35
  • Volume Discount

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-35mm
・Length-443mm

Part Number

Configured Part Number is shown.

EA602AH-35

Part Number
EA602AH-35
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AH-35 in the Ratchet Wrench EA602AH-35 series.

Additional Products in this Category

Tech Support