• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Ratchet Wrench EA602AH-30 (Part Numbers)

Ratchet Wrench EA602AH-30
  • Volume Discount

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-30mm
・Length-400mm

Part Number

Configured Part Number is shown.

EA602AH-30

Part Number
EA602AH-30
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AH-30 in the Ratchet Wrench EA602AH-30 series.

Additional Products in this Category

Tech Support