Ratchet Wrench EA602AH-22

Ratchet Wrench EA602AH-22
  • Volume Discount

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-22mm
・Length-355mm

Part Number

Configured Part Number is shown.

EA602AH-22

Part Number
EA602AH-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AH-22 in the Ratchet Wrench EA602AH-22 series.

Additional Products in this Category

Tech Support