• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ratchet Wrench EA602AF-9 (Part Numbers)

Ratchet Wrench EA602AF-9
  • Volume Discount

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Long double-opening socket with a long neck.
・Tightening work of screws is possible at deep concave portions such as C-steel shapes, H-steel shapesfor steel buildings, etc.
・Size-17x19mm
・Length-312mm

Part Number

Configured Part Number is shown.

EA602AF-9

Part Number
EA602AF-9
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AF-9 in the Ratchet Wrench EA602AF-9 series.

Additional Products in this Category

Tech Support